Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7580105 - Solenoid Driver, 2-channel
Bill of material
7580105
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580105
DESCSHORT
Short Description
Solenoid Driver, 2-channel
DESCLONG
Long Description
Solenoid Driver, 2-channel, Operating voltage 10…30 VDC, Output circuits monitored for wire-break and short-circuit, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, ATEX, IECEx, cUL, cFM, INMETRO, NEPSI, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101311495
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-DO01-2U-2U-0/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D