Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7580207 - Frequency Transducer/Pulse Counter, 1-channel
Bill of material
7580207
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580207
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 1-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101310771
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-FI01-1SF-1I1R-C0/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D