Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7580227 - Frequency Transducer/Pulse Counter, 1-channel
Bill of material
7580227
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580227
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 1-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable spring type terminals, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420401
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-FI01-1SF-1I1R-C0/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D