Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
7580229 - Frequency Transducer/Pulse Counter, 2-channel
Bill of material
7580229
PREVIEW
MASSZEICHNUNG
Maßzeichnung
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 2-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable screw terminals, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420456
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-FI01-2SF-2I-C0/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D