Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7580620 - Coupling Relay, 2-channel
Bill of material
7580620
PREVIEW
MASSZEICHNUNG
Maßzeichnung
DESCSHORT
Short Description
Coupling Relay, 2-channel
DESCLONG
Long Description
Coupling Relay, 2-channel, The inputs are not polarized, With input E1 and input E2, the associated output switches separately, NE load connection: SIL 3 Safety Function for NE (Normally Energized) load (de-energized in safe state) is available, ND load connection: SIL 3 Safety Function for ND (Normally De-Energized) load (energized in safe state) is available, The device is available in a two-channel design for SIL 2 applications, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, Use in Zone 2, SIL 3
EAN
4047101388541
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-CD01-2R-2U-0/L
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D