Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7580623 - Coupling Relay, 1-channel
Bill of material
7580623
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580623
DESCSHORT
Short Description
Coupling Relay, 1-channel
DESCLONG
Long Description
Coupling Relay, 1-channel, The inputs are not polarized, Input E1 activates both outputs simultaneously, NE load connection: SIL 3 Safety Function for NE (Normally Energized) load (de-energized in safe state) is available, ND load connection: SIL 3 Safety Function for ND (Normally De-Energized) load (energized in safe state) is available, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, ATEX use in Zone 2, SIL 3
EAN
4047101388565
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-CD01-2R-1U-0/L/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D