IFC 4.0 제작
언어선택:
English
中文
中文 (繁體)
English
품질보증 정보
카탈로그: ULS
생성됨: 01.12.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ULS
LHF25WN1-F00150-N0SS(15/15)
ULS
Standard linear guide rail
LH
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{uls/standard_linear_guide_rail/lh/lh_w_asmtab.prj},{NB=LHF25WN1-F00150-N0SS(15/15)(1)},{MODEL=LH},{TYPE=W},{SIZE=25},{LT=N},{CFT=F},{NCR=1},{RFT=F},{PL=0},{AG=N},{DPT=SS-Standard rubber dustproof},{NPR=},{SR=N},{OPT=SS},{EE=1},{RL=150.00},{P=60},{E1=15.00},{H1=5.5},{G=12.00},{MXL=4-M8},{M=4-M8},{T1=14.0},{T2=10.00},{WR=23},{HR=22.0},{D=11.0},{HH=9.0},{DD=7.0},{E=20.0},{SCREW=M6x20},{RWEIGHT=3.21},{PPATH=../lh/assemblies/lh_w_asmcfg.prj},{MATERIAL=Carbon Steel},{RLX=0},{RLBOARD=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
ULS
Description
LH_W - Standard linear guide rail
Bill of material
LHF25WN1-F00150-N0SS(15/15)
MODEL
Model
LH
TYPE
Carriage type
W : Flange type
W : Flange type
SIZE
Size
25
25
mm
LT
Load type
N : Heavy load
H : Overweight load
N : Heavy load
H : Overweight load
CFT
Carriage fixing type
F : From top
B : From bottom
F : From top
B : From bottom
NCR
Number of carriages per rail
RFT
Rail fixing type
F : From top
B : From bottom
F : From top
B : From bottom
PL
Preload
0 : No preloading
1 : Medium preloading
2 : Heavy preloading
0 : No preloading
1 : Medium preloading
2 : Heavy preloading
AG
Accuracy grade
N
H
P
N
H
P
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
No record
2
No record
2
SR
Special rule
N
OPT
Dust protection
SS : SS
SS : SS
EE
Symmetrical (E1=E2)
Asymmetrical (E1≠E2)
Symmetrical (E1=E2)
Asymmetrical (E1≠E2)
RL
Rail length
mm
값 입력 RL
Rail length
mm
cm
inch
ft
확인
P
60
60
mm
E1
Rail hole pitch from start side
15.00
15.00
mm
E2
Rail hole pitch to the end side
15.00
15.00
mm
DE
Distance to end
15/15
15/15
H
36
36
mm
H1
1
5.5
5.5
mm
N
23.5
23.5
mm
W
70
70
mm
B
57
57
mm
B1
6.5
6.5
mm
C
45
45
mm
L1
58.0
58.0
mm
L
84.0
84.0
mm
K1
11.50
11.50
mm
K2
6.00
6.00
mm
G
12.00
12.00
mm
MXL
MxL
4-M8
4-M8
mm
M
4-M8
4-M8
mm
T
8.00
8.00
mm
T1
14.0
14.0
mm
T2
10.00
10.00
mm
H2
6.00
6.00
mm
H3
5.00
5.00
mm
WR
23
23
mm
HR
22.0
22.0
mm
D
11.0
11.0
mm
HH
h
9.0
9.0
mm
DD
d
7.0
7.0
mm
E
20.0
20.0
mm
SCREW
Screw
M6x20
M6x20
mm
CC
34.9
34.9
KN
CO
52.82
52.82
KN
MR
0.42
0.42
MP
0.33
0.33
MY
0.33
0.33
BWEIGHT
Block weight
0.59
0.59
kg
RWEIGHT
Rail weight
3.21
3.21
kg
MATERIAL
Material
Carbon Steel
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D