IFC 4.0 제작
언어선택:
Deutsch
English
English
MRJ 80 0 L 0 0
Unimotion
Linear units
Belt driven linear units
MRJ linear units
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{unimotion/linear_units/belt_driven_linear_units/mrj_linear_units/mrj80_asmtab.prj},{NB=MRJ 80 0 L 0 0(0)},{MODEL=MRJ},{SIZE=80},{STROKE=0},{CV=L},{NOC=1},{LMAX=6400},{A=0.0},{AINFO=mrj_80_distance_between_carriages_a.png},{POS=0.00},{DP=0},{PC=0},{PPATH=parts/mrj80/mrj80_asmtpl.prj},{STROKE2D=0},{STROKEMIN2D=80}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Unimotion
Description
MRJ 80 - Linear guide
Bill of material
MRJ 80 0 L 0 0
MODEL
Series
MRJ
SIZE
Size
80
STROKE
Stroke
CV
Carriage version
L : Long ✔
L : Long
NOC
Number of carriages
1
2
3
4
5
1
2
3
4
5
A
Distance between carriages
0.0
0.0
mm
AINFO
Distance between carriages (A)
POS
Carriage position
mm
DP
Type of drive pulley
0 : Pulley with through hole ✔
0 : Pulley with through hole
0 : Pulley with through hole
1L : Pulley with journal on left side (with Keyway)
1L : Pulley with journal on left side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
1R : Pulley with journal on right side (with Keyway)
10L : Pulley with journal on left side (without Keyway)
10L : Pulley with journal on left side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
10R : Pulley with journal on right side (without Keyway)
2 : Pulley with journal on both sides (with Keyway)
2 : Pulley with journal on both sides (with Keyway)
20 : Pulley with journal on both sides (without Keyway)
20 : Pulley with journal on both sides (without Keyway)
3 : Without drive unit
3 : Without drive unit
PC
Protection cover
0 : In profile groove guided Polyurethane toothed belt
1 : Corrosion-resistant protection strip
0 : In profile groove guided Polyurethane toothed belt
1 : Corrosion-resistant protection strip
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D