IFC 4.0 제작
언어선택:
English
English
VGG-2301-316-
Versa Products
V-316 Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{versaproducts/316_series/316_series_asmtab.prj},{NB=VGG-2301-316-},{ADL=G},{ADR=G},{F=2},{VPS=3},{BD=0},{SD=1},{CAL=},{AOL=},{CAR=},{AOR=},{SOL=-TR50},{SOR=-TR50},{CONL=},{CONR=},{EXAL=},{EXAR=},{MOL=},{MOR=},{PPATH=316_series_asmtpl.prj},{DESC=VERSA 316-SERIES DIRECTIONAL CONTROL VALVE},{BP=SIDE PORTED},{M=Air - Inert Gas },{M1=Natural Gas},{V=Please consult sales for available voltages},{BM=Stainless Steel}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Versa Products
Description
V-316 Series - Valves
Bill of material
VGG-2301-316-
PN
Model No.
VGG-2301-316-
ADL
Actuating Device Left
Solenoid-Pilot/2 position (G)
Special Actuator (A)
Spring centering (B)
Cam (C)
Palm Button (I)
Pilot-Spring Centering (J)
Hand Lever-centerline (L)
Non-return Device (N)
Pressure Pilot/2 position (P)
Reverse Spring Return (R)
Spring Return (S)
Three-Detent (U)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot Spring Centering (X)
Two-Detent (Z)
Solenoid-Pilot/2 position (G)
Special Actuator (A)
Spring centering (B)
Cam (C)
Palm Button (I)
Pilot-Spring Centering (J)
Hand Lever-centerline (L)
Non-return Device (N)
Pressure Pilot/2 position (P)
Reverse Spring Return (R)
Spring Return (S)
Three-Detent (U)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot Spring Centering (X)
Two-Detent (Z)
ADR
Actuating Device Right
Solenoid-Pilot/2 position (G)
Special Actuator (A)
Cam (C)
Palm Button (I)
Hand Lever-centerline (L)
Pressure Pilot/2 position (P)
Spring Return (S)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot/2 position (G)
Special Actuator (A)
Cam (C)
Palm Button (I)
Hand Lever-centerline (L)
Pressure Pilot/2 position (P)
Spring Return (S)
Diaphragm-Pilot/2 position (W)
F
Type of Valve
2 Way
3 Way
4 Way
7 Way (Diverter)
8 Way (Selector)
2 Way
3 Way
4 Way
7 Way (Diverter)
8 Way (Selector)
VPS
Valve Port Size
1/4" NPT
3/8" NPT
1/2" NPT
3/4" NPT
1" NPT
1/4" NPT
3/8" NPT
1/2" NPT
3/4" NPT
1" NPT
BD
Body Detail
Side ported-Expilot
Side ported-Inpilot
Side ported-Expilot
Side ported-Inpilot
SD
Spool Details (Flow pattern)
Normally Closed
Normally Closed
CAL
Combination Actuators Left
N/A
N/A
AOL
Actuator Orientation Left
N/A
N/A
CAR
Combination Actuators Right
N/A
N/A
AOR
Actuator Orientation Right
N/A
N/A
SOL
Solenoid Options Left
Ordinary Location (50 series)
XDAS
XDAT
XDBS
XDBT
XIFA
XIFF
XISX
XISX4
XISX6
XMAA
XMAF
XMFA
XMFE
XMFF
XMFG
XMAE
XN
XT
XV
XX (50 series)
Ordinary Location (50 series)
XDAS
XDAT
XDBS
XDBT
XIFA
XIFF
XISX
XISX4
XISX6
XMAA
XMAF
XMFA
XMFE
XMFF
XMFG
XMAE
XN
XT
XV
XX (50 series)
SOR
Solenoid Options Right
Ordinary Location (50 series)
Ordinary Location (50 series)
CONL
Connection Options Left
Wire Leads
PG9 Cable Gland (HC)
1/2” NPT Conduit Hub (HCC)
1/2 NPT Conduit Connection (228L)
Grommeted Housing (243)
Wire Leads
PG9 Cable Gland (HC)
1/2” NPT Conduit Hub (HCC)
1/2 NPT Conduit Connection (228L)
Grommeted Housing (243)
CONR
Connection Options Right
Wire Leads
Wire Leads
EXAL
Exhaust Adapters Left
N/A
Nylon solenoid vent dust nut (C14)
Solenoid vent, Water proof nut (D14)
1/4" Threaded Solenoid Exhaust (H)
1/4" NPT Solenoid vent (HE)
1/8" Threaded Solenoid Exhaust (H2)
1/8" NPT Solenoid vent (H2E)
Solenoid vent dust nut (L14)
Silencer/Dustproof Nut (K14)
N/A
Nylon solenoid vent dust nut (C14)
Solenoid vent, Water proof nut (D14)
1/4" Threaded Solenoid Exhaust (H)
1/4" NPT Solenoid vent (HE)
1/8" Threaded Solenoid Exhaust (H2)
1/8" NPT Solenoid vent (H2E)
Solenoid vent dust nut (L14)
Silencer/Dustproof Nut (K14)
EXAR
Exhaust Adapters Right
N/A
N/A
MOL
Manual Override Left
N/A
Unguarded (ME)
N/A
Unguarded (ME)
MOR
Manual Override Right
N/A
N/A
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D