IFC 4.0 제작
언어선택:
Deutsch
English
English
Fig. 2613 400
vonRoll hydro
DRAINAGE technology
MANHOLE COVERS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{vonroll/drainage_tech/chapter_4/2613.prj},{NB=Fig. 2613(40000400)},{DN=400},{FIGUR=2613},{LODLEVEL=400},{TYP=040},{D1=392},{D3=450},{H=32},{H1=57},{DL=431},{DLA=16},{G=20.0},{FG=6.0},{CG=14.0},{MOD=00},{INFO=Klasse B125, gemäss Norm EN124, Vollguss–Deckel, in Zementrohrfalz, mit UNI-Griff, rutschfeste Hexagonalnoppen, Sitzflächen nicht bearbeitet}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2613 - Manhole cover
Bill of material
Fig. 2613 400
CODE
2613-040-00
2613-040-00
DN
400
400
mm
FIGUR
2613
LODLEVEL
LOD Level
400
200
400
200
TYP
Type
040
040
D1
392
392
mm
D3
450
450
mm
H
32
32
mm
H1
57
57
mm
DL
Cover Ø
431
431
mm
DLA
Cover hight
16
16
mm
G
Weight
20.0
20.0
kg
FG
Frame Weight
6.0
6.0
kg
CG
Cover Weight
14.0
14.0
kg
MOD
Model
without Locks
with Latch lock
without Locks
with Latch lock
INFO
Info
Class B125, according to standard EN124, full cast lid, in cement pipe fold, with UNI-handle, non-slip hexagonal knobs, seating areas are not edited
Class B125, according to standard EN124, full cast lid, in cement pipe fold, with UNI-handle, non-slip hexagonal knobs, seating areas are not edited
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D