Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
791-111 - Shield clamp, diameter of compatible conductor, 5 mm to 11 mm, H max. 47 mm, 17 mm wide
Bill of material
791-111
BESTNR
Item-No.
791-111
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
32.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
25.00 mm
GEWICHT
Weight
27.200 g
ECLASS71
eCl@ss 7.1
27-14-11-50
ECLASS81
eCl@ss 8.1
27-14-11-50
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D