Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
789-1549 - Relay module, Nominal input voltage: 230 VAC, 2 changeover contacts, Limiting continuous current: 8 A, with manual operation, Red status indicator, Module width: 18 mm
Bill of material
789-1549
BESTNR
Item-No.
789-1549
BEZEICHNUNG
Description
Relay module, 2.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
55.00 mm
BREITE
Width
17.50 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
59.238 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D