IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
294-5072
WAGO
PG 08 - Lightning connectors
Series 294
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{wago/pg08/serie294/0294-5072_0999-0962.prj},{NB=294-5072},{BESTNR=294-5072},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=2 x 0.5 - 2.5},{QUERSCHNITT2=2 x 18 - 12},{ABISOLIERLAENGE=8 - 9},{SPANNUNG=500},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=2},{STROM=24},{P=2},{HOEHE=17.00},{BREITE=20.00},{TIEFE=27.30},{FARBE=weiß},{BEMERKUNGEN=DA- DA+},{RGB=1,1,1,0},{GEWICHT=6.360},{ECLASS71=27-14-11-06},{LINKDE=http://www.wago.com/de/p/294-5072},{LINKEN=http://www.wago.com/global/p/294-5072}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
294-5072 - Lighting Connector without ground contact 2 pole DA- / DA+ with snap-in mounting feet
Bill of material
294-5072
BESTNR
Item-No.
294-5072
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.5 - 2.5
mm²
QUERSCHNITT2
Cross section
2 x 18 - 12
AWG
ABISOLIERLAENGE
Strip length
8 - 9
mm
SPANNUNG
Measured voltage
500
V
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24
A
P
No. of poles
2
HOEHE
Height
17.00
mm
BREITE
Width
20.00
mm
TIEFE
Depth
27.30
mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
DA- DA+
GEWICHT
Weight
6.360
g
ECLASS71
eCl@ss 7.1
27-14-11-06
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D