IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
781-601
WAGO
PG 17 - TOP JOB Installation terminal blocks
Series 781
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{wago/pg17/serie781/0781-0601_0999-0962.prj},{NB=781-601_HI},{BESTNR=781-601},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0,08 - 4},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=9 - 10},{SPANNUNG=1000.000},{BEMESSSTOSSSPG=8.000},{VERSCHMUTZGRAD=3.000},{STROM=32.000},{HOEHE=43.500},{BREITE=6.000},{TIEFE=77.000},{ANZAHLKLEMMSTEL=2.000},{ANZAHLPOTENTIAL=1.000},{FARBE=grau},{GEWICHT=10.414},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-20},{ECLASS81=27-14-11-20},{LINKDE=http://www.wago.com/de/p/781-601},{LINKEN=http://www.wago.com/global/p/781-601}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
WAGO
Description
781-601 - 2-CONDUCTOR THROUGH TERMINAL BLOCK CENTRE MARKING for DIN 35 rail
Bill of material
781-601
BESTNR
Item-No.
781-601
781-601
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HIGH
LOW
HIGH
LOW
QUERSCHNITT1
Cross section
0,08 - 4
0,08 - 4
QUERSCHNITT2
Cross section
28 - 12
28 - 12
ABISOLIERLAENGE
Strip length
9 - 10
SPANNUNG
Measured voltage
1000.000
1000.000
BEMESSSTOSSSPG
Rated impulse voltage
8.000
8.000
VERSCHMUTZGRAD
Pollution degree
3.000
3.000
STROM
Current intensity
32.000
32.000
HOEHE
Height
43.500
BREITE
Width
6.000
TIEFE
Depth
77.000
ANZAHLKLEMMSTEL
Number of connection points
2.000
ANZAHLPOTENTIAL
Number of potentials
1.000
FARBE
Color
grau
grau
GEWICHT
Weight
10.414
10.414
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D