IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
772-267
WAGO
PG 20 - WINSTA
Series 772
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{wago/pg20/serie772/0772-0267_0999-0962.prj},{NB=772-267},{BESTNR=772-267},{BEZEICHNUNG=Einspeisemodul, 4 mm², 25 A, rot},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.5 - 4},{QUERSCHNITT2=20 - 12},{ABISOLIERLAENGE=9},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=25},{P=5},{HOEHE=46.50},{BREITE=50.00},{TIEFE=82.50},{ANZAHLKLEMMSTEL=10},{ANZAHLPOTENTIAL=5},{FARBE=rot},{GEWICHT=95.000},{RGB=0.65,0.20,0.15,0},{ECLASS71=27-44-06-01},{ECLASS81=27-44-06-01},{LINKDE=http://www.wago.com/de/p/772-267},{LINKEN=http://www.wago.com/global/p/772-267}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
772-267 - Supply module, 5 x 2.5 mm² + 2 x 1.5 mm², 5-pole, Cod. P, with strain relief housing
Bill of material
772-267
BESTNR
Item-No.
772-267
BEZEICHNUNG
Description
Supply module, 4 mm², 25 A, red
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4
mm²
QUERSCHNITT2
Cross section
20 - 12
AWG
ABISOLIERLAENGE
Strip length
9
mm
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25
A
P
No. of poles
5
HOEHE
Height
46.50
mm
BREITE
Width
50.00
mm
TIEFE
Depth
82.50
mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
red
GEWICHT
Weight
95.000
g
ECLASS71
eCl@ss 7.1
27-44-06-01
ECLASS81
eCl@ss 8.1
27-44-06-01
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D