Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
890-620 - T-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, 3 locking levers, for flying leads
Bill of material
890-620
BESTNR
Item-No.
890-620
BEZEICHNUNG
Description
T-distribution connector, 16 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
RM
Pin Spacing
4.40 mm
P
No. of poles
5
HOEHE
Height
39.60 mm
BREITE
Width
26.70 mm
TIEFE
Depth
54.00 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
blue
GEWICHT
Weight
12.500 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D