Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
2000-511 - TOPJOB®S L-type test plug module, modular, for jumper contact slot, 1-pole
Bill of material
2000-511
BESTNR
Item-No.
2000-511
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.14 - 1 (1.5) mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
14 A
P
No. of poles
1
HOEHE
Height
43.30 mm
BREITE
Width
5.00 mm
TIEFE
Depth
21.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.340 g
ECLASS71
eCl@ss 7.1
27-14-11-51
ECLASS81
eCl@ss 8.1
27-14-11-51
FILENAME
Filename
2000-511
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D