IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2001-171
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2001
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{wago/pg22/serie2001/2001-0171_0999-0962.prj},{NB=2001-171_HI},{BESTNR=2001-171},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.25 - 0.5},{FARBE=lichtgrau},{RGB=0.87,0.84,0.79,0},{GEWICHT=0.560},{ECLASS71=27-14-92-14},{LINKDE=http://www.wago.com/de/p/2001-171},{LINKEN=http://www.wago.com/global/p/2001-171},{FILENAME=2001-171}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2001-171 - Insulation stop, 0.25 - 0.5 mm², 5 pieces/strip
Bill of material
2001-171
BESTNR
Item-No.
2001-171
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
QUERSCHNITT1
Cross section
0.25 - 0.5
mm²
FARBE
Color
lichtgrau
GEWICHT
Weight
0.560
g
ECLASS71
eCl@ss 7.1
27-14-92-14
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D