Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1906730000 - SAI-AU M8 DN 16DI
Bill of material
Weidmueller 1906730000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1906730000
MANUTYPEDESC
Manufacturer Type Description
SAI-AU M8 DN 16DI
DESCSHORT
Short Description
Digital input-/output module (I/O)
DESCLONG
Long Description
Digital input and output module that can be parametrizable as input or output. Thus sensors or actuators can be connected.
GTIN
4032248528974
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.468 kg
AAD931
customs tariff number (TARIC)
85372099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D