Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1938600000 - SAI-AU M8 SB 8DI
Bill of material
Weidmueller 1938600000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1938600000
MANUTYPEDESC
Manufacturer Type Description
SAI-AU M8 SB 8DI
DESCSHORT
Short Description
Sensor-actuator interfaces
DESCLONG
Long Description
Distributor for connecting sensors and actuators in the system. The mechanical robustness of the housing meets the high requirements of the industry and is resistant to aggressive agents, vibration, shock, temperature, water and dust.
GTIN
4032248612611
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.265 kg
AAD931
customs tariff number (TARIC)
85372099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D