Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1938640000 - SAI-AU M12 SB 8DIO
Bill of material
Weidmueller 1938640000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1938640000
MANUTYPEDESC
Manufacturer Type Description
SAI-AU M12 SB 8DIO
DESCSHORT
Short Description
Sensor-actuator interfaces
DESCLONG
Long Description
Distributor for connecting sensors and actuators in the system. The mechanical robustness of the housing meets the high requirements of the industry and is resistant to aggressive agents, vibration, shock, temperature, water and dust.
GTIN
4032248612642
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.296 kg
AAD931
customs tariff number (TARIC)
85371098
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D