Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000003911 - TS35X7.5 ST POK 1656
Bill of material
Weidmueller 8000003911
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000003911
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST POK 1656
DESCSHORT
Short Description
Terminal rail, with slot, Terminal rails, 35 x 7.5 x 543 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652710
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
532 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
543 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.206 kg
BAA020
height
35 mm
BAF016
width
543 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D