카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000006725 - TS35X7.5 ST KTB4848 HOR
Bill of material
Weidmueller 8000006725
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000006725
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KTB4848 HOR
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 419 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118652987
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
403 mm
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
419 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.150 kg
BAA020
height
35 mm
BAF016
width
419 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D