카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000037566 - TS35X7.5 ST POK 1212
Bill of material
Weidmueller 8000037566
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000037566
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST POK 1212
DESCSHORT
Short Description
Terminal rail, with slot, Terminal rails, 35 x 15 x 107 mm, Sheet steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118681727
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
95 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
107 mm
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.039 kg
BAA020
height
35 mm
BAF016
width
107 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D