Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1310480000 - KEBI-KTBI MOPL 8060 MSZN
Bill of material
Weidmueller 1310480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1310480000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MOPL 8060 MSZN
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EBi (Essential Box industrial) 529 x 729 x 12 mm, Sheet steel, untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118112634
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAA020
height
729 mm
BAB664
material
Steel
BAF016
width
529 mm
BAF785
Surface
untreated
AAF040
Mass
4.320 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D