Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
9510610000 - POK MOPL 1616
Bill of material
Weidmueller 9510610000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9510610000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 1616
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 145 x 143 x 1.5 mm, Sheet steel, galvanized, Miscellaneous, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4008190498245
MANUNAME
Manufacturer Name
Weidmueller Group
AAG076
punching present
Yes
BAA020
height
143 mm
BAB664
material
Steel
BAF016
width
145 mm
BAF785
Surface
Other
AAF040
Mass
0.217 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D