Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1665950000 - ADS/6-2/9
Bill of material
Weidmueller 1665950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1665950000
MANUTYPEDESC
Manufacturer Type Description
ADS/6-2/9
DESCSHORT
Short Description
Adapter plate (industrial connector) Plastic, Colour: grey, Size: 3
DESCLONG
Long Description
Adapter plate for various applications in industrial environments.
GTIN
4008190422981
MANUNAME
Manufacturer Name
Weidmueller Group
AAB599
Shape of recess
rectangular
AAC200
Material of the adapter plate
Plastic
BAA351
color
gray
BAB392
certificate/approval
GOSTME25
AAF040
Mass
0.006 kg
BAB577
depth
8.800 mm
BAA020
height
51.1 mm
BAF016
width
34.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D