Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1079910000 - HDC IP68 24B MD 3M25
Bill of material
Weidmueller 1079910000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1079910000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 24B MD 3M25
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cover, Clamping yoke connection, Size: 8, IP68, IP69K, IP68 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248842117
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 120 °C °C
AAC821
Max. operating temperature
-50 °C ... 120 °C °C
AAM489
shackle position
without
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
EAC
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.468 kg
BAB577
depth
105 mm
BAA020
height
182 mm
BAF016
width
58 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D