카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1282820000 - HDC IP68 24B HP FRAME
Bill of material
Weidmueller 1282820000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1282820000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 24B HP FRAME
DESCSHORT
Short Description
Housing (industry plug-in connectors) Clamping yoke connection, Size: 8, IP68, IP69K, IP68 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4050118073010
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
BAA020
height
21 mm
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
EAC
BAB577
depth
216 mm
BAC461
material of housing
aluminum
BAF016
width
72 mm
AAF040
Mass
0.305 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D