Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
1488220000 - HDC HP550 KIT 1M 185
Lista de materiales
Weidmueller 1488220000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1488220000
MANUTYPEDESC
Manufacturer Type Description
HDC HP550 KIT 1M 185
DESCSHORT
Description short
Carcasa (conectores industriales) Caja de conector, Bloqueo central en la parte superior, Tornillo, IP68 cerrado
DESCLONG
Description long
Gracias a una aleación especial para moldeado a presión y a un sellado aplicado en varias capas, las cajas están perfectamente protegidas.
GTIN
GTIN-Code
4050118298475
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Central strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC820
Min. operating temperature
-40 °C ... 120 °C °C
AAC821
Max. operating temperature
-40 °C ... 120 °C °C
AAM489
shackle position
top section
AAS460
Size of connection thread
M40
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAC140
Combustibility class
V0
BAC461
material of housing
aluminum
AAF040
Mass
0.680 kg
BAB577
depth
140 mm
BAA020
height
85.003 mm
BAF016
width
57.2 mm
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D