Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1990630000 - IE-CC-VAPM-24V
Kusovník
Weidmueller 1990630000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1990630000
MANUTYPEDESC
Manufacturer Type Description
IE-CC-VAPM-24V
DESCSHORT
Description short
Kryty pro konektor, IP65
DESCLONG
Description long
Skříň pro kabeláž v terénu.
GTIN
GTIN-Code
4050118375190
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
42 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
87.300 mm
BAC461
material of housing
aluminium die-cast
BAF016
width
36.200 mm
AAF040
Mass
0.172 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D