Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
2543960000 - HDC 16D TSLU 1M32G EMC
Lista materiale
Weidmueller 2543960000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2543960000
MANUTYPEDESC
Manufacturer Type Description
HDC 16D TSLU 1M32G EMC
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Entrata cavo laterale, Custodia connettore, Gancio longitudinale in basso, Grandezza: 3, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4050118648713
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE; CURUS
BAC140
Combustibility class
V0
BAC461
material of housing
aluminum
AAF040
Mass
0.164 kg
BAB577
depth
72 mm
BAA020
height
74.2 mm
BAF016
width
43 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D