Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1079770000 - HDC HP 250 F 95
Kusovník
Weidmueller 1079770000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1079770000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 250 F 95
DESCSHORT
Description short
Kontakt (průmyslové zásuvné konektory) Zásuvka, 250, HighPower 250 A, 95 mm², 20 mm, soustružené
DESCLONG
Description long
Kontaktní prvek pro připojení vodiče k průmyslovému konektoru.
GTIN
GTIN-Code
4032248841882
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
20 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
95 mm²
AAB935
min. connectable conductor cross-section
95 mm²
AAC194
Type of packaging
Kontakt (průmyslové zásuvné konektory)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
250 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000 V
AAB202
Insulation stripped length
24 mm
AAF040
Mass
0.117 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D