Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2514880000 - HDC MHP200 M 50
Bill of material
Weidmueller 2514880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2514880000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP200 M 50
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, 50 mm², turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4050118528527
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
50 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
19 mm
AAF040
Mass
0.037 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D