Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
2668220000 - HDC MHP70 F 16
Lista de materiales
Weidmueller 2668220000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2668220000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP70 F 16
DESCSHORT
Description short
Contacto (conectores industriales) Hembra, 16 mm², torneado
DESCLONG
Description long
Elemento de contacto para la conexión de un conductor a un conector industrial.
GTIN
GTIN-Code
4050118802917
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
16 mm²
AAB935
min. connectable conductor cross-section
16 mm²
AAC194
Type of packaging
Contacto (conectores industriales)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
70 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
16 mm
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D