Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1003160000 - HDC HQ 4/2 FC
Bill of material
Weidmueller 1003160000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003160000
MANUTYPEDESC
Manufacturer Type Description
HDC HQ 4/2 FC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248698158
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
40 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAS476
Number of power contacts
4
AAS477
Number of control contacts
2
AAT080
Pole number
6
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
6 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAH005
rated voltage
690 V
AAF040
Mass
0.015 kg
BAB577
depth
39.8 mm
BAA020
height
41.6 mm
BAF016
width
22.4 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D