Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1201000000 - HDC HE 6 FC
Kusovník
Weidmueller 1201000000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1201000000
MANUTYPEDESC
Manufacturer Type Description
HDC HE 6 FC
DESCSHORT
Description short
Kontakt, vložka (průmyslové zásuvné konektory) Zásuvka, 500 V, 24 A, Počet pólů: 6, Nalisované připojení, Velikost: 3
DESCLONG
Description long
Vložka pro průmyslové zásuvné konektory sestávající z kontaktního prvku a izolačního tělesa.
GTIN
GTIN-Code
4008190131678
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
24 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
6
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; DETNORVER; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
500 V
AAF040
Mass
0.033 kg
BAB577
depth
36.1 mm
BAA020
height
51 mm
BAF016
width
34 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D