Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1224090000 - SAI-M23-SE-7-3.5MM
Bill of material
Weidmueller 1224090000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1224090000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SE-7-3.5MM
DESCSHORT
Short Description
contact insert (circular connector) Solder-in pin, 3.5 mm, Print contacts, M23, Number of poles: 7, Coding: none
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118007640
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
20 A
AAK496
Electro Material
AAT080
Pole number
7
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D