카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2424530000 - SAIFG-M8S-M10-13
Bill of material
Weidmueller 2424530000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2424530000
MANUTYPEDESC
Manufacturer Type Description
SAIFG-M8S-M10-13
DESCSHORT
Short Description
Housing (circular connector) M8, CuZn
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4050118432343
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
BAA097
color of housing
Nickel
BAC461
material of housing
Brass
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D