Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1274250000 - PB-DP SUB-D M12 180 OS
Bill of material
Weidmueller 1274250000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1274250000
MANUTYPEDESC
Manufacturer Type Description
PB-DP SUB-D M12 180 OS
DESCSHORT
Short Description
Sub-D connector, Outgoing elbow: 180°
DESCLONG
Long Description
The D-Sub connector for transmitting analogue signals or for connecting shielded cables.
GTIN
4050118063974
MANUNAME
Manufacturer Name
Weidmueller Group
AAB754
Contact design
female
AAT080
Pole number
9
BAA020
height
80.700 mm
BAB392
certificate/approval
EAC
BAB577
depth
14.800 mm
BAB888
Design
Male (plug)
BAF016
width
31 mm
BAG975
degree of protection
IP30
AAF040
Mass
0.097 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D