Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1963500000 - IE-BS-V04P-RJ45-FJ-A
Bill of material
Weidmueller 1963500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1963500000
MANUTYPEDESC
Manufacturer Type Description
IE-BS-V04P-RJ45-FJ-A
DESCSHORT
Short Description
RJ45 connector, IP67, Connection 1: RJ45, Connection 2: IDCTIA-568AAWG 26...AWG 22
DESCLONG
Long Description
RJ45 connector for custom assembly
GTIN
4032248645596
MANUNAME
Manufacturer Name
Weidmueller Group
AAY811
URI of the product
4032248645596
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D