IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: Welkerbearing
생성됨: 13.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
SB2N025A010A000A000
Welkerbearing
Shotpins
SBS
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{welkerbearing/shotpin/sbs/sb2n_asmtab.prj},{NB=SB2N025A010A000A000_Retracted},{SER=SB2},{STROKE=25},{CO=A},{COPT=01},{OPT=0 - None},{RS=A},{SO=00},{SH=0},{CP=A},{RR=0},{SHW=0},{SHQ=0},{POS=R},{RAM=24},{ST=100},{A=2x3/8\" NPT OR G3/8},{B=8xSAE #6 OR G3/8},{C=2x26mm},{D=4x1/4\" OR G1/4},{E=51},{F=63},{H=8xSAE#6 OR G3/8},{NDM=8.000},{M=118.5},{P=16},{R=137},{PPATH=sb2n_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Welkerbearing
Description
SB2 - SIDE-BY-SIDE SHOT PIN
Bill of material
SB2N025A010A000A000
PN
Part No.
SB2N025A010A000A000
SER
Series
SB2
STROKE
Shot Pin Stroke
mm
값 입력 STROKE
Shot Pin Stroke
mm
cm
inch
ft
확인
CO
Coupler
A - Rap
B - Rigid
A - Rap
B - Rigid
COPT
Cylinder Options
01 - Pneumatic Single Rod (NPT Ports)
02 - Pneumatic Single Rod (G Ports)
05 - Hydraulic Single Rod (SAE Ports)
06 - Hydraulic Single Rod (G Ports)
01 - Pneumatic Single Rod (NPT Ports)
02 - Pneumatic Single Rod (G Ports)
05 - Hydraulic Single Rod (SAE Ports)
06 - Hydraulic Single Rod (G Ports)
OPT
Options
0 - None
RS
Ram Style
A - 4 Hole - 6mm Dwls - 9mm Holes
D - 4 Hole - 8mm Dwls - 11mm Holes
E - 4 Hole - M8 Taps - 6mm Dwls
G - 4 Hole - M10 Taps - 8mm Dwls
J - 4 Hole - 10mm Dwls - 11mm Holes
L - 4 Hole - 8mm Dwls - 9mm Holes
A - 4 Hole - 6mm Dwls - 9mm Holes
D - 4 Hole - 8mm Dwls - 11mm Holes
E - 4 Hole - M8 Taps - 6mm Dwls
G - 4 Hole - M10 Taps - 8mm Dwls
J - 4 Hole - 10mm Dwls - 11mm Holes
L - 4 Hole - 8mm Dwls - 9mm Holes
SO
Switch Option
00 - None
99 - Switch Ready
AE - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Extend
AR - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Retract
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
JE - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
JR - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
00 - None
99 - Switch Ready
AE - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Extend
AR - Turck 4-Wire, 4-Pin, DC M12 x 1 (PNP), Retract
BE - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Extend
BR - Turck 4-Wire, 5-Pin, AC/DC 1/2-20 (N.O.), Retract
DE - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
DR - Pepperl & Fuchs 4-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
JE - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Extend
JR - Efector 3-Wire, 4-Pin, DC M12 x 1 (PNP) Retract
SH
1 - Shroud
0 - No shroud
1 - Shroud
0 - No shroud
1 - Shroud
CP
Cylinder Position
A - C1 Prox at X1
B - C2 Prox at X1
C - C3 Prox at X1
D - C1 Prox at X2
E - C2 Prox at X2
F - C1 Prox at X3
G - C3 Prox at X3
H - C2 Prox at X4
J - C3 Prox at X4
A - C1 Prox at X1
B - C2 Prox at X1
C - C3 Prox at X1
D - C1 Prox at X2
E - C2 Prox at X2
F - C1 Prox at X3
G - C3 Prox at X3
H - C2 Prox at X4
J - C3 Prox at X4
RR
Ram Rotation
0 - No Rotation
9 - 90° Rotation
0 - No Rotation
9 - 90° Rotation
SHW
Shim (Whole)
0 - None
1 - 1mm
2 - 2mm
3 - 3mm
4 - 4mm
5 - 5mm
0 - None
1 - 1mm
2 - 2mm
3 - 3mm
4 - 4mm
5 - 5mm
mm
SHQ
Shim (Quarter)
0 - None
A - 0.25mm
B - 0.50mm
C - 0.75mm
0 - None
A - 0.25mm
B - 0.50mm
C - 0.75mm
mm
POS
Position of Ram
Retracted
Extended
Retracted
Extended
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D