Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 18
HELP_VARIABLE
Company
JW Winco
Description
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A1, Through-hole
Bill of material
Stainless Steel-Spacer GN 6226-28-16-A1-MT-E
PARTNUMBER
WINCO PARTNUMBER
D1
mm
L
Length ±0,1
mm
D2
Through-hole for screw
D4
mm
D5
mm
OB
Finish
Matte finish (Ra < 0.8 µm)
SEALING
Material (sealing ring)
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
73181900
ROHS
YES
INFOWINCO
Product details
Product details
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D