Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
JW Winco
Description
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A2, Through-hole with continuous thread
Bill of material
Stainless Steel-Spacer GN 6226-28-30-A2-MT-E
PARTNUMBER
WINCO PARTNUMBER
D1
mm
L
Length ±0,1
mm
D2
Through-hole for screw
D3
Thread
D4
mm
D5
mm
OB
Finish
Matte finish (Ra < 0.8 µm)
SEALING
Material (sealing ring)
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
73181900
ROHS
YES
INFOWINCO
Product details
Product details
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D