Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
JW Winco
Description
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A3, Through-hole with thread on both sides
Bill of material
Stainless Steel-Spacer GN 6226-28-50-A3-MT-H
PARTNUMBER
WINCO PARTNUMBER
D1
mm
L
Length ±0,1
mm
D2
Through-hole for screw
D3
Thread
D4
mm
D5
mm
T
min.
mm
OB
Finish
Matte finish (Ra < 0.8 µm)
SEALING
Material (sealing ring)
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
73181900
ROHS
YES
INFOWINCO
Product details
Product details
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D