Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
JW Winco
Description
GN 1050 - Quick Release Couplings, Type I, with internal thread
Bill of material
Quick Release Coupling GN 1050-2N-M10-I-L-ASS
PARTNUMBER
WINCO PARTNUMBER
N
Nominal size
2N
D1
H7
53 mm
D2
KEN
Identification
POS
Position
D3
Bore ±0,03
18.5 mm
D3Z
Studs GN 1050.1 ±0,03
18.25 mm
D4
6 mm
L1
70.1 mm
T1
min.
18 mm
M
40 mm
X
+0,05 Radial offset
mm
Z
±0,1 Axial offset
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76169990
ROHS
YES
INFOWINCO
Product details
Product details
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D