Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 1050.2 - Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1
Bill of material
Flange GN 1050.2-2-F-ST-ZB
PARTNUMBER
WINCO PARTNUMBER
D1
Nominal size Quick release coupling GN 1050
2
KEN
Identification
D2
M12
D3
8.5 mm
D4
mm
L1
10 mm
L2
15 mm
L3
55 mm
L4
110 mm
M1
40 mm
M2
85 mm
WEIGHT
Weight
0.2400 kg
CTN
US-Customs Tariff Number
73259990
ROHS
YES
INFOWINCO
Product details
Product details
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D