Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
JW Winco
Description
MM 100 - "Mighty Mount"™ Heavy Duty Vibration Mounts, Metric
Bill of material
Mighty Mount Heavy Duty Vibration Mount MM100-3.00-M10-3.00-D (0-1.19)
PARTNUMBER
WINCO PARTNUMBER
D1
Diameter
palec
D2
Thread
L1
Stud Length
palec
L2
1.5 palec
DISTANCE
Distance
palec
H
palec
MINLR
Minimun Load Rating
N
MAXLR
Maximum Load Rating
N
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D