Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
JW Winco
Description
PM 500 - "PolyMount"™ Leveling Mounts, Steel, Plastic Base, Threaded Stud Type, Type A, Without pad
Bill of material
"PolyMount"™ Leveling Mount PM500-5.00-M20-6.00-A
PARTNUMBER
WINCO PARTNUMBER
D1
5.00 Pouce
D2
Thread
L1
Pouce
L2
Pouce
L3
0.83 Pouce
AF
Pouce
ANGLE
Pivoting angle
°
MLSB
Maximum Load
44482.22
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Recommandations
No recommendations available.
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D