Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
JW Winco
Description
PM 500.1 - "PolyMount"™ Leveling Mounts, Stainless Steel, Plastic Base, Threaded Stud Type, Type E, With rubber pad
Bill of material
"PolyMount"™ Leveling Mount PM500.1-5.00-M20-6.00-E
PARTNUMBER
WINCO PARTNUMBER
D1
5.00 INCH
D2
Thread
L1
INCH
L2
INCH
L3
0.83 INCH
L4
0.315 INCH
AF
INCH
ANGLE
Pivoting angle
°
MLSB
Maximum Load
44482.22
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D